Flange Bearing Housing, Round

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYC 504
FYC 511
FYC 513
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

17.56 €

1 17 Days 7316570442014560

55.58 €

1 17 Days 73165702625683020

69.34 €

1 17 Days 73165702930434005

Loading...

  1. 1

Basic information

Temperature range -30 to +120 °C Type of mounting holes hole Case material grey cast iron
Series FYC… Customs tariff number 84833032

Tech Support