• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flange Bearing Unit, Food-Line, Oval (FYTWK 20 YTH)

Flange Bearing Unit, Food-Line, Oval FYTWK 20 YTH

Product Details:

Manufacturer part number: FYTWK 20 YTH

Brand: SKF

Price: 86.05

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Rolling Element Material: Stainless Steel

Surface Treatment: -

Tensioning bearing material: -

GTIN/EAN: 7316574924448


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYTWK 20 YTH

Part Number
FYTWK 20 YTH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Surface Treatment Tensioning bearing material GTIN/EAN Series Weight
(g)

86.05 €

1 17 Days 20Stainless Steel--7316574924448FYTWK…YTH232

Loading...

  1. 1

Basic information

Temperature range -30 to +120 °C Mounting tensioning bearing threaded pins Type of mounting holes hole
Case material composite material Customs tariff number 84832000

This page is Flange Bearing Unit, Food-Line, Oval, part number FYTWK 20 YTH.
You can find the detail information about specifications and dimensions on part number FYTWK 20 YTH.

Variation of this product

Part Number
FYTWK 20 YTA
FYTWK 25 YTA
FYTWK 25 YTH
FYTWK 30 YTA
FYTWK 30 YTH
FYTWK 35 YTH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Surface Treatment Tensioning bearing material GTIN/EAN Series Weight
(g)

39.82 €

1 17 Days 20--steel/stainless steel7316574944477FYTWK…YTA240

47.16 €

1 Quote 25--steel/stainless steel7316574944484FYTWK…YTA290

90.42 €

1 17 Days 25Stainless Steel--7316574924455FYTWK…YTH290

57.17 €

1 17 Days 30--steel/stainless steel7316574944491FYTWK…YTA452

111.48 €

1 Quote 30Stainless Steel--7316574916788FYTWK…YTH432

152.21 €

1 17 Days 35Stainless Steel--7316574916818FYTWK…YTH610

Tech Support