Flange Bearing Unit, Round

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYC 20 TF
FYC 60 TF
FYC 65 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

34.62 €

1 17 Days 207316570814248708

130.41 €

1 17 Days 6073165704154904950

144.37 €

1 17 Days 6573165701576665770

Loading...

  1. 1

Basic information

Surface Treatment Not Provided Temperature range -30 to +120 °C Mounting tensioning bearing threaded pins
Type of mounting holes hole Case material grey cast iron Series FYC…TF
Customs tariff number 84832000

Tech Support