Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TUWK 25 LTA |
TUWK 40 LTHR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Rolling Element Material | Surface Treatment | Tensioning bearing material | Coat/surface | GTIN/EAN | Series | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
60.05 € | 1 | 17 Days | 25 | - | - | steel/stainless steel | galvanised | 7316574959105 | TUWK…LTA | 390 | ||
238.03 € | 1 | 17 Days | 40 | Stainless Steel | Not Provided | - | - | 7316574959082 | TUWK…LTHR | 890 |
Loading...
Temperature range | -30 to +120 °C | Mounting tensioning bearing | threaded pins | Type of mounting holes | thread |
---|---|---|---|---|---|
Case material | composite material | Customs tariff number | 84832000 |