Y-bearing Unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TU 55 TF

Part Number
TU 55 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.08 €

1 17 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 55 Rolling Element Material Steel Surface Treatment Not Provided
Temperature range -30 to +120 °C Mounting tensioning bearing threaded pins Type of mounting holes hole
Case material grey cast iron GTIN/EAN 7316577058782 Series TU…FM
Customs tariff number 84832000 Weight(g) 4070.0002

This page is Y-bearing Unit, part number TU 55 TF.
You can find the detail information about specifications and dimensions on part number TU 55 TF.

Tech Support