Timing belts / Powergrip CTB / CR (Neoprene) / glass fibre / GATES (92 XL 019)

Timing belts / Powergrip CTB / CR (Neoprene) / glass fibre / GATES 92 XL 019

Product Details:

Manufacturer part number: 92 XL 019

Brand: GATES

Price: 1.92

Delivery time: 12 Days


Technical Data:

Core Wire Material: [Glass Fiber] Glass Cord

Belt Width (mm): 4.8 mm

Pitch: 5.08 mm

GTIN/EAN: -

Weight: 6.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

92 XL 019

Part Number
92 XL 019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

1.92 €

1 12 Days [Glass Fiber] Glass Cord4.85.08-6.040103900

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (min.)(°C) -30 Temperature range (max.) 100

This page is Timing belts / Powergrip CTB / CR (Neoprene) / glass fibre / GATES, part number 92 XL 019.
You can find the detail information about specifications and dimensions on part number 92 XL 019.

Variation of this product

Part Number
108 XL 12 MM
108 XL 13 MM
110 XL 075
92 XL 050
92 XL 15 MM
92 XL 4 MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

5.24 €

1 12 Days [Glass Fiber] Glass Cord125.08-12.040103900

5.68 €

1 12 Days [Glass Fiber] Glass Cord135.08-13.040103900

7.74 €

1 12 Days [Glass Fiber] Glass Cord19.055.08-19.040103900

5.30 €

1 12 Days [Glass Fiber] Glass Cord12.75.08-13.040103900

6.28 €

1 12 Days [Glass Fiber] Glass Cord155.08-19.040103900

1.64 €

1 12 Days [Glass Fiber] Glass Cord45.08-4.040103900

Tech Support