High-performance timing belts / Powergrip / HTD#M / CR (neoprene) / glass fibre / GATES (144-3M-3)

High-performance timing belts / Powergrip / HTD#M / CR (neoprene) / glass fibre / GATES  144-3M-3

Product Details:

Manufacturer part number: 144-3M-3

Brand: GATES

Price: 2.11

Delivery time: 12 Days


Technical Data:

Belt Width (mm): 3 mm

Pitch: 3 mm

GTIN/EAN: -

Weight: 3.0 g

Customs tariff number: 40103900


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

144-3M-3

Part Number
144-3M-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

2.11 €

1 12 Days 33-3.040103900

Loading...

  1. 1

Basic information

Belt material Rubber Belt Core Wire Material Glass Cord Temperature range (min.)(°C) -30
Temperature range (max.) 100

This page is High-performance timing belts / Powergrip / HTD#M / CR (neoprene) / glass fibre / GATES , part number 144-3M-3.
You can find the detail information about specifications and dimensions on part number 144-3M-3.

Variation of this product

Part Number
1000-8M-15
1000-8M-21
1000-8M-25
144-3M-5
144-3M-8
1440-8M-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

24.07 €

1 12 Days 158-110.040103500

30.38 €

1 12 Days 218-132.040103500

42.31 €

1 12 Days 258-150.040103500

3.53 €

1 12 Days 53-540103900

5.65 €

1 12 Days 83-8.040103900

45.83 €

1 12 Days 228-170.040103500

Tech Support