Double toothed timing belt / Twin Power / GT2 / CR (Neoprene) / Fibreglass / GATES

Double toothed timing belt / Twin Power / GT2 / CR (Neoprene) / Fibreglass / GATES
· High loading capacity
· Twin Power™ can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides - provided the sum of the loads does not exceed the maximum capacity
· Non-slip positive drive
· Running at low noise
· Free of lubrication and maintenance
· Temperature range: -30°C to +100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9232-00180
9232-00181
9232-00183
9232-00184
9232-00185
9232-00186
9232-00187
9232-00188
9232-00189
9232-00190
9232-00191
9232-00192
9232-00193
9232-00194
9232-00195
9232-00196
9232-00197
9232-00198
9232-00199
9232-00200
9232-00202
9232-00204
9232-00207
9232-02015
9232-02016
9232-02017
9232-50021
9232-50022
9232-50023
9232-50024
9232-50025
9232-50026
9232-50027
9232-50028
9232-50029
9232-50030
9232-50031
9232-50033
9232-50034
9232-50035
9232-50036
9232-50037
9232-50038
9232-50039
9232-50040
9232-50041
9232-50042
9232-50043
9232-50044
9232-50045
9232-50046
9232-50047
9232-50048
9232-50049
9232-50050
9232-50051
9232-50052
9232-50053
9232-50054
9232-50055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

1,526.26 €

1 12 Days 401454144650868851717.040103900

2,101.24 €

1 12 Days 551454144650868922360.040103900

4,391.37 €

1 12 Days 1151454144650869154935.040103900

6,492.31 €

1 12 Days 1701454144650869227296.040103900

2,250.97 €

1 12 Days 401454144650871342532.040103900

3,099.38 €

1 12 Days 551454144650871413482.040103900

4,789.89 €

1 12 Days 851454144650871585381.040103900

6,477.15 €

1 12 Days 1151454144650871657280.040103900

9,576.52 €

1 12 Days 17014541446508717210761.040103900

2,416.34 €

1 12 Days 401454144650871892718.040103900

3,326.95 €

1 12 Days 551454144650871963737.040103900

5,141.84 €

3 12 Days 851454144650872025776.040103900

6,952.90 €

1 12 Days 1151454144650872197814.040103900

10,279.92 €

1 12 Days 17014541446508722611551.040103900

2,607.00 €

1 12 Days 401454144650872332932.040103900

3,589.73 €

1 12 Days 551454144650872404032.040103900

5,547.86 €

1 12 Days 851454144650872576232.040103900

7,501.89 €

1 12 Days 1151454144650872648431.040103900

11,091.58 €

1 12 Days 17014541446508727112463.040103900

2,798.03 €

1 12 Days 401454144650872883147.040103900

5,953.55 €

1 12 Days 851454144650873016688.040103900

11,903.19 €

1 12 Days 17014541446508732513375.040103900

6,630.27 €

1 12 Days 851454144650873567448.040103900

652.29 €

1 12 Days 2085414465086380812.040103900

980.44 €

1 12 Days 30854144650863971219.040103900

1,636.32 €

1 12 Days 50854144650864032030.999940103900

133.86 €

1 12 Days 2085414465083372131.040103500

200.78 €

1 12 Days 3085414465083389197.040103500

333.90 €

1 12 Days 5085414465083396328.040103500

569.52 €

1 12 Days 8585414465083402557.040103500

142.19 €

1 12 Days 2085414465083426144.040103500

213.22 €

1 12 Days 3085414465083433216.040103500

354.26 €

1 12 Days 5085414465083440360.040103500

601.64 €

1 12 Days 8585414465083457613.040103500

152.53 €

1 12 Days 2085414465083471157.040103500

229.32 €

1 12 Days 3085414465083488236.040103500

380.30 €

1 12 Days 5085414465083495393.040103500

162.59 €

1 12 Days 2085414465083525170.040103500

243.49 €

1 12 Days 3085414465083532256.040103500

406.67 €

1 12 Days 5085414465083549426.040103500

692.23 €

1 12 Days 8585414465083556724.040103500

172.28 €

1 12 Days 2085414465083570183.040103500

257.58 €

1 12 Days 3085414465083587275.040103500

430.62 €

1 12 Days 5085414465085642459.040103500

732.42 €

1 12 Days 8585414465085659780.040103500

181.43 €

1 12 Days 2085414465085673197.040103500

271.50 €

1 12 Days 3085414465085680295.040103500

452.78 €

1 12 Days 5085414465085697491.040103500

770.61 €

1 12 Days 8585414465085703835.040103500

191.40 €

1 12 Days 2085414465085727210.040103500

287.50 €

1 12 Days 3085414465085734314.040103500

478.91 €

1 12 Days 5085414465085741524.040103500

815.03 €

1 12 Days 8585414465085758891.040103500

207.42 €

1 12 Days 2085414465085772236.040103500

312.00 €

1 12 Days 3085414465085789354.040103500

519.23 €

1 12 Days 5085414465085802590.040103500

883.16 €

1 12 Days 85854144650858191002.040103500

227.32 €

1 12 Days 2085414465085833262.040103600

340.02 €

1 12 Days 3085414465085840393.040103600

565.27 €

1 12 Days 5085414465085857655.040103600

Loading...

Basic information

Belt material Rubber Belt Core Wire Material Glass Cord Temperature range (min.)(°C) -30
Temperature range (max.) 100

Tech Support