Wiper, without Metal Sheet, 88NBR101 (40421795)

Wiper, without Metal Sheet, 88NBR101 40421795
  • Volume Discount

Product Details:

Manufacturer part number: 40421795

Brand: FREUDENBERG

Price: 12.25

Delivery time: 12 Days


Technical Data:

Width: 4 mm

Width2: 7 mm

Internal diameter: 22 mm

External diameter: 30 mm

Weight: 2.4 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40421795

Part Number
40421795
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

12.25 €

1 Available 12 Days 4722302.4

Loading...

  1. 1

Basic information

Hardness in Shore 88 Material NBR Series ASOB
Customs tariff number 40169300

This page is Wiper, without Metal Sheet, 88NBR101, part number 40421795.
You can find the detail information about specifications and dimensions on part number 40421795.

Variation of this product

Part Number
40421796
40421797
40421798
40421802
40421803
40421804
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

12.57 €

1 Available 7 Days 4725332.651

13.09 €

1 Available 17 Days 4728362.831

12.67 €

1 Available 12 Days 4732403.48

14.59 €

1 Available 12 Days 4750584.931

15.12 €

1 Available 12 Days 4756645.601

16.83 €

1 Available 17 Days 4763716.401

Tech Support