Casing Ring, PTFE 177023, with O-ring 72NBR872 (96867)

Casing Ring, PTFE 177023, with O-ring 72NBR872 96867
  • Volume Discount

Product Details:

Manufacturer part number: 96867

Brand: FREUDENBERG

Price: 55.11

Delivery time: 17 Days


Technical Data:

Outer Diameter: 50 mm

Internal Diameter: 42.8 φ

Width: 3.8 mm

Width2: - mm

Series: TFMA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96867

Part Number
96867
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Series Weight
(g)

55.11 €

1 Available 17 Days 5042.83.8-TFMA3.401

Loading...

  1. 1

Basic information

Material PTFE Customs tariff number 39269097

This page is Casing Ring, PTFE 177023, with O-ring 72NBR872, part number 96867.
You can find the detail information about specifications and dimensions on part number 96867.

Variation of this product

Part Number
94314
95440
96638
96882
97014
97016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Series Weight
(g)

100.29 €

1 Available 12 Days 8067.87.3-TFMA13.401

27.11 €

1 Available 7 Days 2517.83.8-TFMA1.701

27.11 €

1 Available 12 Days 18.2123-TFMI0.76

59.01 €

1 Available 17 Days 5547.83.8-TFMA3.801

8.68 €

126 Available 17 Days 21.21533.2TFMI0.901

38.89 €

1 Available 17 Days 32.2253.8-TFMI2.09

Tech Support