Chevron Seal Set, NBR B4B246

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24061739

Part Number
24061739
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

273.71 €

3 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 210 Internal Diameter(φ) 180 Width(mm) 45
Series ES Material NBR Customs tariff number 40169300
Weight(g) 512

This page is Chevron Seal Set, NBR B4B246, part number 24061739.
You can find the detail information about specifications and dimensions on part number 24061739.

Tech Support