O-ring, Silicone, Red, FDA Conform, VMQ70 (67175871)

O-ring, Silicone, Red, FDA Conform, VMQ70 67175871
  • Volume Discount

Product Details:

Manufacturer part number: 67175871

Brand: DICHTOMATIK

Price: 1.80

Delivery time: 12 Days


Technical Data:

I.D. d: 59.92 mm

Material thickness in mm: 3.53

Hardness in Shore: 70

Weight: 2.634 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67175871

Part Number
67175871
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Hardness in Shore Weight
(g)

1.80 €

1 Available 12 Days 59.923.53702.634

Loading...

  1. 1

Basic information

Material Silicon Rubber Temperature range -55 to +200 °C Material VMQ
Customs tariff number 39269097

This page is O-ring, Silicone, Red, FDA Conform, VMQ70, part number 67175871.
You can find the detail information about specifications and dimensions on part number 67175871.

Variation of this product

Part Number
67175778
67175780
67175841
67175912
67175928
67176738
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Hardness in Shore Weight
(g)

0.67 €

1 Available 17 Days 122700.187

0.80 €

1 Available 7 Days 183600.63

4.36 €

1 Available 17 Days 19057016.239

0.08 €

293 17 Days 171.5700.139

0.20 €

120 Available 17 Days 252.5700.573

1.26 €

1 Available 17 Days 324701.919

Tech Support