O-ring, Silicone, Red, VMQ70 (67187998)

O-ring, Silicone, Red, VMQ70 67187998
  • Volume Discount

Product Details:

Manufacturer part number: 67187998

Brand: DICHTOMATIK

Price: 0.22

Delivery time: 17 Days


Technical Data:

I.D. d: 17.86 mm

Material thickness in mm: 2.62

Weight: 0.471 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67187998

Part Number
67187998
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.22 €

114 Available 17 Days 17.862.620.471

Loading...

  1. 1

Basic information

Material Silicon Rubber Temperature range -55 to +200 °C Material VMQ
Customs tariff number 39269097 Hardness in Shore 70

This page is O-ring, Silicone, Red, VMQ70, part number 67187998.
You can find the detail information about specifications and dimensions on part number 67187998.

Variation of this product

Part Number
67175642
67176588
67176591
67177780
67178970
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.85 €

1 Available 7 Days 34.651.780.356

0.53 €

1 Available 12 Days 51.50.049

0.67 €

1 Available 17 Days 1520.227

1.95 €

1 Available 17 Days 4053.47

0.69 €

1 Available 12 Days 82.50.219

Tech Support