O-ring, Viton, FKM80 (49381616)

O-ring, Viton, FKM80 49381616
  • Volume Discount

Product Details:

Manufacturer part number: 49381616

Brand: DICHTOMATIK

Price: 2.41

Delivery time: 12 Days


Technical Data:

I.D. d: 88.57 mm

Material thickness in mm: 2.62

Customs tariff number: 39269097

Weight: 2.904 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49381616

Part Number
49381616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Customs tariff number Weight
(g)

2.41 €

1 Available 12 Days 88.572.62392690972.904

Loading...

  1. 1

Basic information

Material Fluororubber Temperature range -15 to +200 °C Material FKM
Hardness in Shore 80

This page is O-ring, Viton, FKM80, part number 49381616.
You can find the detail information about specifications and dimensions on part number 49381616.

Variation of this product

Part Number
155X6-FKM80
158,​42X2,​62-FKM80
174,​63X6,​99-FKM80
49381634
49381637
49381638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Customs tariff number Weight
(g)

12.60 €

1 Available 17 Days 15563926909727.744

4.14 €

1 Available 17 Days 158.422.62392690975.209

13.20 €

2 Available 17 Days 174.636.993926909740.945

1.36 €

1 Available 7 Days 11.32.4392690970.368

12.09 €

1 Available 17 Days 247.025.333926909733.255

4.25 €

1 Available 17 Days 15.473.53392690971.098

Tech Support