Timing belts / STD / S5M / PUR / HP (high performance) / CONTITECH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PU STD S5M 25 HP

Part Number
PU STD S5M 25 HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.81 €

1 17 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 25 Division(mm) 5
Tension members HP-Cord Customs tariff number 40103500 Weight(g) 95

This page is Timing belts / STD / S5M / PUR / HP (high performance) / CONTITECH , part number PU STD S5M 25 HP.
You can find the detail information about specifications and dimensions on part number PU STD S5M 25 HP.

Tech Support