Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Division (mm) | Customs tariff number | Weight (g) | |
---|---|---|---|---|---|---|---|---|
42.16 € | 1 | 12 Days | 25 | 5 | 40103500 | 150 | ||
147.63 € | 1 | 12 Days | 40 | 14 | 40103600 | 633 | ||
207.52 € | 1 | 12 Days | 55 | 14 | 40103600 | 871 | ||
322.77 € | 1 | 12 Days | 85 | 14 | 40103600 | 1346 | ||
433.33 € | 1 | 12 Days | 115 | 14 | 40103600 | 1821 | ||
639.56 € | 1 | 12 Days | 170 | 14 | 40103600 | 2692 | ||
18.44 € | 1 | 12 Days | 9 | 5 | 40103600 | 57 | ||
29.27 € | 1 | 12 Days | 15 | 5 | 40103600 | 96 | ||
44.26 € | 1 | 12 Days | 25 | 5 | 40103600 | 160 | ||
37.03 € | 1 | 12 Days | 20 | 8 | 40103600 | 182 | ||
55.80 € | 1 | 12 Days | 30 | 8 | 40103600 | 274 | ||
94.88 € | 1 | 12 Days | 50 | 8 | 40103600 | 456 | ||
162.76 € | 1 | 12 Days | 85 | 8 | 40103600 | 775 | ||
18.66 € | 1 | 12 Days | 9 | 5 | 40103600 | 58 | ||
29.66 € | 1 | 12 Days | 15 | 5 | 40103600 | 96 | ||
44.75 € | 1 | 12 Days | 25 | 5 | 40103600 | 161 | ||
151.55 € | 1 | 12 Days | 40 | 14 | 40103600 | 650 | ||
213.05 € | 1 | 12 Days | 55 | 14 | 40103600 | 894 | ||
331.39 € | 1 | 12 Days | 85 | 14 | 40103600 | 1382 | ||
444.87 € | 1 | 12 Days | 115 | 14 | 40103600 | 1870 | ||
656.71 € | 1 | 12 Days | 170 | 14 | 40103600 | 2764 | ||
38.43 € | 1 | 12 Days | 20 | 8 | 40103600 | 192 | ||
58.22 € | 1 | 12 Days | 30 | 8 | 40103600 | 287 | ||
98.70 € | 1 | 12 Days | 50 | 8 | 40103600 | 479 | ||
169.38 € | 1 | 12 Days | 85 | 8 | 40103600 | 807 | ||
18.96 € | 1 | 12 Days | 9 | 5 | 40103600 | 61 | ||
30.31 € | 1 | 12 Days | 15 | 5 | 40103600 | 101 | ||
45.48 € | 1 | 12 Days | 25 | 5 | 40103600 | 169 | ||
160.48 € | 1 | 12 Days | 40 | 14 | 40103600 | 700 | ||
224.31 € | 1 | 12 Days | 55 | 14 | 40103600 | 963 | ||
345.36 € | 1 | 12 Days | 85 | 14 | 40103600 | 1502 | ||
468.37 € | 1 | 12 Days | 115 | 14 | 40103600 | 2013 | ||
695.71 € | 1 | 12 Days | 170 | 14 | 40103600 | 2975 | ||
39.79 € | 1 | 12 Days | 20 | 8 | 40103600 | 201 | ||
60.62 € | 1 | 12 Days | 30 | 8 | 40103600 | 301 | ||
102.50 € | 1 | 12 Days | 50 | 8 | 40103600 | 501.99997 | ||
176.03 € | 1 | 12 Days | 85 | 8 | 40103600 | 853 | ||
162.41 € | 1 | 12 Days | 40 | 14 | 40103600 | 713 | ||
227.00 € | 1 | 12 Days | 55 | 14 | 40103600 | 980 | ||
349.28 € | 1 | 12 Days | 85 | 14 | 40103600 | 1514 | ||
475.18 € | 1 | 12 Days | 115 | 14 | 40103600 | 2049 | ||
702.16 € | 1 | 12 Days | 170 | 14 | 40103600 | 3029 | ||
163.96 € | 1 | 12 Days | 40 | 14 | 40103600 | 718 | ||
229.59 € | 1 | 12 Days | 55 | 14 | 40103600 | 988 | ||
352.04 € | 1 | 12 Days | 85 | 14 | 40103600 | 1526 | ||
478.61 € | 1 | 12 Days | 115 | 14 | 39269097 | 2065 | ||
707.87 € | 1 | 12 Days | 170 | 14 | 40103600 | 3053 | ||
20.15 € | 1 | 12 Days | 9 | 5 | 40103600 | 64 | ||
31.86 € | 1 | 12 Days | 15 | 5 | 40103600 | 107 | ||
48.21 € | 1 | 12 Days | 25 | 5 | 40103600 | 179 | ||
20.34 € | 1 | 12 Days | 9 | 5 | 40103600 | 65 | ||
32.03 € | 1 | 12 Days | 15 | 5 | 40103600 | 108 | ||
48.21 € | 1 | 12 Days | 25 | 5 | 40103600 | 180 | ||
40.64 € | 1 | 12 Days | 20 | 8 | 40103600 | 205 | ||
61.68 € | 1 | 12 Days | 30 | 8 | 40103600 | 308 | ||
104.72 € | 1 | 12 Days | 50 | 8 | 40103600 | 513 | ||
179.82 € | 1 | 12 Days | 85 | 8 | 40103600 | 872 | ||
6.72 € | 1 | 12 Days | 9 | 5 | 40103900 | 6 | ||
11.02 € | 1 | 12 Days | 15 | 5 | 40103900 | 11 | ||
15.87 € | 1 | 12 Days | 25 | 5 | 40103900 | 18 |
Loading...
Belt material | Rubber Belt | Temperature range (Min) | -30 | Temperature range (Max) | 70 |
---|---|---|---|---|---|
Tension members | Fiberglass |