Angle Seat Valves (8452200.0000.00000)

Angle Seat Valves 8452200.0000.00000

Product Details:

Manufacturer part number: 8452200.0000.00000

Brand: NORGREN

Price: 328.69

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 16 Bar

Operating Pressure Range: 0 - 16 Bar

Materials: Stainless steel

Range: 84520

kV Value Flow: 4.8 m3/h


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8452200.0000.00000

Part Number
8452200.0000.00000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Range kV Value Flow
(m3/h)
Thread Type Elastomers Port Size

328.69 €

1 5 Days 160 - 16Stainless steel845204.8BSPPPTFEG1/2

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10 - 60 Seat Seal PTFE Body Stainless steel
Function NC Fluid Temperature Range(°C) -10 - 180 Operation 2/2

This page is Angle Seat Valves, part number 8452200.0000.00000.
You can find the detail information about specifications and dimensions on part number 8452200.0000.00000.

Variation of this product

Part Number
8452300.0000.00000
8452400.0000.00000
8474200.0000.00000
8474300.0000.00000
8474400.0000.00000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Range kV Value Flow
(m3/h)
Thread Type Elastomers Port Size

363.89 €

1 5 Days 100 - 10Stainless steel8452010BSPPPTFEG3/4

421.96 €

1 5 Days 100 - 10Stainless steel8452014BSPPPTFEG1

316.36 €

1 5 Days 160 - 16-847404.8--G1/2

352.44 €

1 5 Days 80 - 8-8474010--G3/4

407.44 €

1 5 Days 50 - 5-8474014--G1

Tech Support