Press Safety Valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2492806305202400
2492850305202400
2492932305202400
2492982305202400
2493000080002400
2493000080002450
2493000080011050
2493000080023050
2493032020002400
2493105080002400
2493105080023050
2493130080002400
2493130080002450
2493130080011050
2493130080023050
2493230080002400
2493230080002450
2493230080011050
2493230080023050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Protection Class Operating Temperature Range
(°C)
Operating Pressure Range
(psi)
Thread Type Function Voltage Coil Code Operation Port Size

903.75 €

1 5 Days 3 - 10--10 - 6043 - 145--24 V DC63052/3G1/4

1,223.33 €

1 5 Days --2 - 50---24 V DC30522/5G1/4

1,578.99 €

1 5 Days 2 - 10--10 - 6029 - 145--24 V DC30522/3G1/2

2,067.99 €

1 5 Days 3 - 10IP65-43 - 145--24 V DC30522/3G1/2

-

1 5 Days 2 - 8--10 - 60-BSPPNC24 V DC08002 x 3/2G1

-

1 5 Days 2 - 8--10 - 60-BSPPNC24 V AC08002 x 3/2G1

-

1 5 Days 2 - 8--10 - 60-BSPPNC110 V AC08002 x 3/2G1

-

1 5 Days 2 - 8--10 - 60-BSPPNC230 V AC08002 x 3/2G1

1,886.35 €

1 5 Days 2 - 8--10 - 6029 - 116--24 V DC02002/3G3/4

4,255.08 €

1 5 Days 2 - 8--10 - 6029 - 116--24 V DC08002/3G1

4,255.08 €

1 5 Days 2 - 8--10 - 6029 - 116--230 V AC08002/3G1

4,069.68 €

1 5 Days 2 - 8--10 - 60-BSPPNC24 V DC-2 x 3/2G1-1/2

4,069.68 €

1 5 Days 2 - 8--10 - 60-BSPPNC24 V AC-2 x 3/2G1-1/2

4,069.68 €

1 5 Days 2 - 8--10 - 60-BSPPNC110 V AC-2 x 3/2G1-1/2

4,069.68 €

1 5 Days 2 - 8--10 - 60-BSPPNC230 V AC-2 x 3/2G1-1/2

4,813.45 €

1 5 Days 2 - 8--10 - 60-BSPPNC24 V DC08002 x 3/2G2

4,813.45 €

1 5 Days 2 - 8--10 - 60-BSPPNC24 V AC08002 x 2/2G2

4,813.45 €

1 5 Days 2 - 8--10 - 60-BSPPNC110 V AC-2 x 3/2G2

4,813.45 €

1 5 Days 2 - 8--10 - 60-BSPPNC230 V AC08002 x 3/2G2

Loading...

  1. 1

Basic information

Medium Compressed Air Materials Aluminium Range XSz
Body Aluminium Elastomers Polyurethane

Tech Support