Stem Union

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C00220400
C00220600
C00220800
C00221000
C00221200
C00221600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

1.18 €

10 5 Days 4

1.29 €

10 5 Days 6

1.40 €

10 5 Days 8

1.60 €

1 5 Days 10

2.15 €

10 5 Days 12

2.15 €

10 5 Days 16

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support