Olympian Plus Box Set (FRL)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BL64-401
BL64-421
BL68-801
BL68-821
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Range Body Drain Type Port Size

831.45 €

1 5 Days 0.3 - 10BL64ZincAuto drainG1/2

707.25 €

1 5 Days 0.3 - 10BL64ZincManualG1/2

812.25 €

1 5 Days 0.4 - 8BL68AluminiumAuto drainG1

769.44 €

1 5 Days 0.4 - 8BL68AluminiumManualG1

Loading...

  1. 1

Basic information

Bonnet Aluminium Operating Temperature Range(°C) -20 - 80 Filter Element Sintered polypropylene
Bowl Aluminium Maximum Inlet Pressure(Bar) 17 Series Olympian Plus
Elastomers Synthetic rubber

Tech Support