Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
228-A4-400-K24-D-GS
Part Number
|
---|
228-A4-400-K24-D-GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Bore code | d3 | b | l1 | l2 | l3 | s | Blechstärke | Finish | h1 | h2 | r | Handwheel diameter d1 | h3 | Ø | d1 | Durchmesser | d2 | Anzahl | h4 | Weight (g) | t | Material | Bore diameter d2 | Zylinderschraube | Length l | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
445.48 € | 1 | Available | 9 Days | D. with revolving handle | K. with keyway | 65 | 40 | 38 | 82 | 90 | V 24 | 3 | GS. matte shot-blasted | - | - | 179 | 400 | - | 28 | - | - | - | 5 | - | 4397.0 | - | A4. Stainless Steel | 24 | - | - |
Loading...
RoHS | Ja |
---|
This page is Stainless Steel-Handwheels, A4, part number 228-A4-400-K24-D-GS.
You can find the detail information about specifications and dimensions on part number 228-A4-400-K24-D-GS.
Configure
Basic Attributes
h1
h2
h3
d1
Durchmesser
d2
h4
t
Zylinderschraube
Length l
Type
Bore code
d3
b
l1
l2
l3
s
Blechstärke
Finish
r
Handwheel diameter d1
Ø
Anzahl
Weight(g)
Material
Bore diameter d2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
228-A4-160-B12-A-GS |
228-A4-160-B12-D-GS |
228-A4-160-K12-A-GS |
228-A4-400-V24-A-GS |
228-A4-400-V24-D-GS |
369.5-100-B12-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Bore code | d3 | b | l1 | l2 | l3 | s | Blechstärke | Finish | h1 | h2 | r | Handwheel diameter d1 | h3 | Ø | d1 | Durchmesser | d2 | Anzahl | h4 | Weight (g) | t | Material | Bore diameter d2 | Zylinderschraube | Length l |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.24 € | 1 | Available | 7 Days | A. without handle | B. without keyway | 30 | 22 | 20 | 37 | - | V 12 | 1.5 | GS. matte shot-blasted | - | - | 68 | 160 | - | 26 | - | - | - | 4 | - | 433.0 | - | A4. Stainless Steel | 12 | - | - | |
95.08 € | 1 | Available | 7 Days | D. with revolving handle | B. without keyway | 30 | 22 | 20 | 37 | 80 | V 12 | 1.5 | GS. matte shot-blasted | - | - | 68 | 160 | - | 26 | - | - | - | 4 | - | 558.0 | - | A4. Stainless Steel | 12 | - | - | |
67.98 € | 1 | Available | 9 Days | A. without handle | K. with keyway | 30 | 22 | 20 | 37 | - | V 12 | 1.5 | GS. matte shot-blasted | - | - | 68 | 160 | - | 26 | - | - | - | 4 | - | 432.0 | - | A4. Stainless Steel | 12 | - | - | |
417.00 € | 1 | Available | 9 Days | A. without handle | V. with square | 65 | 40 | 38 | 82 | - | V 24 | 3 | GS. matte shot-blasted | - | - | 179 | 400 | - | 28 | - | - | - | 5 | - | 4196.0 | - | A4. Stainless Steel | 24 | - | - | |
445.48 € | 1 | Available | 9 Days | D. with revolving handle | V. with square | 65 | 40 | 38 | 82 | 90 | V 24 | 3 | GS. matte shot-blasted | - | - | 179 | 400 | - | 28 | - | - | - | 5 | - | 4397.0 | - | A4. Stainless Steel | 24 | - | - | |
21.36 € | 1 | Available | 7 Days | A. without slot | - | - | - | - | - | - | - | - | - | 30 | 20 | - | - | 88 | - | B 12 | 21 | 20 | - | 50 | 119.0 | 20 | - | - | M 6 | 100 |