Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Finish | s | h1 | l1 | sw | h2 | x1 | m | l3 | d1 | d4 | d2 | l4 | l2 | l5 | Weight (g) | Federdruck | d3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.50 € | 1 | Available | 9 Days | SW. black. RAL 9005. textured finish | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 8 | 7 | 6.1 | 52 | 14 | 48 | 157.0 | 15. 15 | 36 | |
20.00 € | 1 | Available | 9 Days | ZB. zinc plated. blue passivated | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 8 | 7 | 6.1 | 52 | 14 | 48 | 156.0 | 15. 15 | 36 | |
21.50 € | 1 | Available | 9 Days | SW. black. RAL 9005. textured finish | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 10 | 7 | 6.1 | 52 | 14 | 48 | 160.0 | 15. 15 | 36 | |
20.00 € | 1 | Available | 9 Days | ZB. zinc plated. blue passivated | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 10 | 7 | 6.1 | 52 | 14 | 48 | 159.0 | 15. 15 | 36 | |
21.60 € | 1 | Available | 9 Days | SW. black. RAL 9005. textured finish | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 12 | 7 | 6.1 | 52 | 14 | 48 | 164.0 | 15. 15 | 36 | |
20.08 € | 1 | Available | 9 Days | ZB. zinc plated. blue passivated | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 12 | 7 | 6.1 | 52 | 14 | 48 | 162.0 | 15. 15 | 36 | |
21.60 € | 1 | Available | 9 Days | SW. black. RAL 9005. textured finish | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 14 | 7 | 6.1 | 52 | 14 | 48 | 169.0 | 15. 15 | 36 | |
20.08 € | 1 | Available | 9 Days | ZB. zinc plated. blue passivated | 20 | 7.5 | 70 | 10 | 1.5 | 50. 50 | 34 | 35 | 14 | 7 | 6.1 | 52 | 14 | 48 | 167.0 | 15. 15 | 36 | |
46.70 € | 1 | Available | 9 Days | SW. black. RAL 9005. textured finish | 30 | 15 | 103 | 17 | 5 | 110. 110 | 55 | 54 | 16 | 10 | 10.1 | 78 | 20 | 80 | 701.0 | 30. 30 | 50 | |
43.80 € | 1 | Available | 9 Days | ZB. zinc plated. blue passivated | 30 | 15 | 103 | 17 | 5 | 110. 110 | 55 | 54 | 16 | 10 | 10.1 | 78 | 20 | 80 | 697.0 | 30. 30 | 50 | |
47.38 € | 1 | Available | 9 Days | SW. black. RAL 9005. textured finish | 30 | 15 | 103 | 17 | 5 | 110. 110 | 55 | 54 | 20 | 10 | 10.1 | 78 | 20 | 80 | 718.0 | 30. 30 | 50 | |
44.46 € | 1 | Available | 9 Days | ZB. zinc plated. blue passivated | 30 | 15 | 103 | 17 | 5 | 110. 110 | 55 | 54 | 20 | 10 | 10.1 | 78 | 20 | 80 | 715.0 | 30. 30 | 50 |
Loading...
Type | A. with pull ring |
---|