Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8170-8-B-VH-H
s | 1.5 | Identification | VH. Knob and pin side Hygienic Design (full hygiene) | d6 | 22 |
---|---|---|---|---|---|
RoHS | Ja | k | 29 | x2 | 4 |
sw2 | 18 | d4 | 18 | d2 | 35 |
d5 | 22.8 | l4 | 14.5 | sw1 | 14 |
Material (Sealing ring) | H. H-NBR | d3 | 16 |
This page is Stainless Steel-Indexing plungers, Knob pin side Hygienic Design (full hygie, part number 8170-8-B-VH-H.
You can find the detail information about specifications and dimensions on part number 8170-8-B-VH-H.
Part Number |
---|
8170-6-B-VH-H |
8170-6-C-VH-H |
8170-8-C-VH-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | l1 | x1 | l3 | d1 | l2 | Weight (g) | Federdruck |
---|---|---|---|---|---|---|---|---|---|---|---|---|
101.94 € | 1 | Available | 7 Days | B. without rest position | 6 | 36. 36 | 50.5 | 6 | 27.5 | 208.0 | 20. 20 | |
116.20 € | 1 | Available | 7 Days | C. with rest position | 6 | 36. 36 | 50.5 | 6 | 27.5 | 199.0 | 20. 20 | |
122.24 € | 1 | Available | 7 Days | C. with rest position | 8 | 32. 32 | 55.5 | 8 | 29.5 | 212.0 | 22. 22 |