Square Gauges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MT CA0440
MT CA0640
MT CA1040
MT CA1040P
MT CA1640
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)

9.53 €

1 7 Days 45450 - 450

9.53 €

1 7 Days 45450 - 650

9.50 €

1 7 Days 42520 - 1042

9.93 €

1 7 Days 451550 - 1040

9.53 €

1 7 Days 45450 - 1650

Loading...

  1. 1

Basic information

Diameter(mm) 40 Fastening BSPP Male Thread G 1/8

Tech Support