Reflective Tape【1-25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2D106
E3M142
E20401
E21015
E21016
E21234
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Ambient Temperature
(°C)
Length
(mm)
Reflector Surface
(mm)
Dimensions
(mm)

9.54 €

1 4 Days Plastics--20-60-100 x 100-

54.96 €

1 4 Days Glass microspheres; screen film--20-60-210 x 297-

18.00 €

1 4 Days PlasticsFor red light and infrared light retro-reflective sensors without polarisation filter-100050 x 1000-

25.24 €

1 4 Days Plastics; acrylicFor red light and infrared light retro-reflective sensors-25-65100050 x 100050 x 1000 x 0.4

599.08 €

1 4 Days PlasticsFor red light and infrared light retro-reflective sensors-2280050 x 22800-

38.73 €

25 Pieces Per Package

1 pack 4 Days PlasticsFor red light and infrared light retro-reflective sensors--25 x 2525 x 25 x 0.4

Loading...

  1. 1

Tech Support