Multing Arm Set【4 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EY5010
EY5011
EY5020
EY5021
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current Consumption
(mA)
Design Function Principle Range
(m)
Output Function Electrical Connection - Receiver 2 Electrical Connection - Receiver 1 Display

606.52 €

4 Pieces Per Package

1 pack 4 Days 120; (transmitter: 60; receiver: 60)crossbeam muting with two through-beam sensorsThrough-beam sensor< 2.5dark-on mode; (programmable)Connector: 1 x M12; Moulded body: redConnector: 1 x M12; Moulded body: blue-

761.83 €

4 Pieces Per Package

1 pack 4 Days 60sequential muting with four parallel retro-reflective sensorsRetro-reflective sensor< 2.5dark-on mode---

691.23 €

4 Pieces Per Package

1 pack 4 Days 30crossbeam muting with two crossbeam multi-beam light barriersThrough-beam sensor< 3.5dark-on modeConnector: 1 x M12; Moulded body: redConnector: 1 x M12; Moulded body: bluetransmitter: LED, yellow
receiver: LED, green/red

888.82 €

4 Pieces Per Package

1 pack 4 Days 60sequential muting with four parallel multi-beam light barriersThrough-beam sensor< 3.5dark-on modeConnector: 1 x M12; Moulded body: redConnector: 1 x M12; Moulded body: bluetransmitter: LED, yellow
receiver: LED, green/red

Loading...

  1. 1

Basic information

Protection IP 65 Electrical Design PNP Materials Aluminium; polypropylene
Wave Length(nm) 940 Protection Class III Operating Voltage(V) 19.2-28.8 DC
Ambient Temperature(°C) -30-55 Reverse Polarity Protection Yes Electrical Connection - Transmitter 1 Connector: 1 x M12; Moulded body: blue
Short-Circuit Protection Yes Type of Light Infrared light Max. Voltage Drop Switching Output DC(V) 0.5
Lens Material Polypropylenepolycarbonate-ABS Permanent Current Rating of Switching Output DC(mA) 100 Overload Protection Yes
Electrical Connection - Transmitter 2 Connector: 1 x M12; Moulded body: red

Tech Support