Mounting Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2D101
E2D107
E2D108
E2D109
E2D110
E2D111
E2D112
E2D114
E2D115
E2D116
E2D117
E2D118
E2D201
E2D402
E2D500
E2D501
E2M236
E2M237
E2M238
E20790
E20791
E20792
E20793
E20883
E20884
E20887
E20888
E20893
E20901
E20902
E20903
E20906
E20907
E20910
E20911
E20914
E20915
E20918
E20919
E20922
E20923
E20926
E20927
E20930
E20931
E20934
E20935
E20966
E20968
E20969
E20970
E20973
E20995
E20996
E20997
E20998
E20999
E21001
E21007
E21011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Type of Mounting Tightening Torque
(Nm)
Installation Dimensions
(mm)
Accessories (Included)

42.46 €

1 4 Days Fixture: stainless steel (1.4301 / 304); Clamp: stainless steel (1.4408); screws: stainless steel; nut: stainless steelClamp mountingMounting rod; (Ø 12 mm)---socket head screws: 2 x M4 x 45

31.57 €

1 4 Days Mounting plate: stainless steel (1.4305 / 303); Clamp: stainless steelClamp mounting-----

36.14 €

1 4 Days Mounting plate: stainless steel (1.4305 / 303); Clamp: stainless steelClamp mounting-----

41.54 €

1 4 Days Mounting plate: stainless steel (1.4305 / 303); Clamp: stainless steelClamp mounting-----

44.31 €

1 4 Days Fixture: stainless steel (1.4301 / 304); Clamp: stainless steel (1.4408)Clamp mountingMounting rod; (Ø 12 mm)----

42.17 €

1 4 Days Fixture: stainless steel (1.4301 / 304); Clamp: stainless steel (1.4408)Clamp mountingMounting rod; (Ø 14 mm)----

62.58 €

1 4 Days Fixture: stainless steel (1.4301 / 304); Clamp: stainless steel (1.4408)Clamp mountingMounting rod; (Ø 14 mm)----

56.07 €

1 4 Days Mounting bracket: stainless steel; Clamp: stainless steelClamp mounting---Ø 12 / L = 250Screws

46.25 €

1 4 Days Mounting bracket: stainless steel; Clamp: stainless steelFor dark field illumination, clamp mounting---155 x 130 x 34Screws

111.32 €

1 4 Days Mounting bracket: stainless steel; Clamp: stainless steelClamp mounting, for 4 bar illumination units 10 x 75 mm---175 x 175 x 99Screws

42.65 €

1 Quote Fixture: stainless steel (1.4305 / 303)For type O2Dmounting via screws---Screws: 4

31.86 €

1 4 Days Fixture: stainless steel (1.4305 / 303); Clamp: stainless steel (1.4408); screws: stainless steel; nut: stainless steelClamp mountingMounting rod; (Ø 12 mm)---socket head screws: 2 x M4 x 30

41.82 €

1 4 Days Mounting bracket: stainless steel; Clamp: stainless steelFor ring light illumination units, clamp mounting---61.3 x 106 x 73Screws

58.70 €

1 4 Days fixture: metal; End cap: plasticsFor Touch Panel PC--For control cabinet mounting22 x 21.5 x 22Fixtures: 6
screws: 6 x M4
end caps: 6

41.54 €

1 4 Days Clamps: stainless steel (1.4404 / 316L); cylinder screws: hot galvanised M4 x 8; mounting bracket: stainless steel (1.4301 / 304)Clamp mounting, for types, O2I5Mounting rod; (Ø 12 mm)---Clamps: 2
cylinder screws: 2 x M4 x 8
mounting bracket: 1
Hexagon nut: 1 x M5
head cap screw: 1 x M5 x 16

44.86 €

1 4 Days Clamp: stainless steel (1.4408); cylinder screws: stainless steel; mounting bracket: stainless steel (1.4301 / 304)For type O2I5xxmounting via screws; Mounting rod; 12 mm---Mounting bracket: 1
cylinder screws: 2 x M4 x 10
cylinder screws: 4 x M3 x 8
Clamp: 1
Hexagon nut: 1 x M5
head cap screw: 1 x M5 x 16

112.29 €

1 4 Days fixture: aluminium anodised-----Fixtures: 2, E2M238

118.80 €

1 4 Days fixture: aluminium anodised-----Fixtures: 2, E2M238

35.31 €

1 4 Days fixture: aluminium powder-coated------

14.82 €

1 4 Days Fixture: stainless steel (1.4305 / 303); Clamp: diecast zincClamp mountingMounting rod; (Ø 14 mm)----

20.37 €

1 4 Days Fixture: stainless steel; Clamp: diecast zincClamp mounting, with protective coverMounting rod; (Ø 14 mm)----

14.82 €

1 4 Days Fixture: stainless steel (1.4305 / 303); Clamp: diecast zincClamp mountingFree-standing; (M12)---screw: 1 x M12 x 120

19.43 €

1 4 Days Fixture: stainless steel (1.4305 / 303); Clamp: diecast zincClamp mounting, with protective coverFree-standing; (M12)---screw: 1 x M12 x 120

9.35 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mountingFree-standing; (M8)---screw: 1 x M8 x 40

19.91 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mountingFree-standing; (M8)---screw: 1 x M8 x 40

21.33 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zinc; CUBE: diecast zincClamp mountingAluminium profile---screw: 1 x M8 x 40

10.31 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mountingFree-standing; (M10)---head cap screw: 1 x M10 x 55

10.54 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mountingFree-standing; (M12)---screw: 1 x M12 x 55

21.45 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zinc; CUBE: diecast zincClamp mountingAluminium profile---screw: 1 x M8 x 40

9.35 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, Ø 25 mmFree-standing; (M8)---screw: 1 x M8 x 40

19.91 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, Ø 25 mmFree-standing; (M8)---screw: 1 x M8 x 40

10.31 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, Ø 35 mmFree-standing; (M8)---screw: 1 x M8 x 40

19.91 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, Ø 35 mmFree-standing; (M8)---screw: 1 x M8 x 40

10.18 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, Ø 50 mmFree-standing; (M10)---head cap screw: 1 x M10 x 55

21.45 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, Ø 50 mmFree-standing; (M10)---head cap screw: 1 x M10 x 55

17.64 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, Ø 80 mmFree-standing; (M12)---screw: 1 x M12 x 120
screw: 1 x M4 x 12
screw: 1 x M5 x 16

28.56 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, Ø 80 mmFree-standing; (M12)---screw: 1 x M12 x 120
screw: 1 x M4 x 12
screw: 1 x M5 x 16

11.01 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, 72.5 x 19 mmFree-standing; (M10)---head cap screw: 1 x M10 x 55

21.45 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, 72.5 x 19 mmFree-standing; (M10)---head cap screw: 1 x M10 x 55

17.64 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, 66 x 31 mm / 57.6 x 32.5 mmFree-standing; (M10)---head cap screw: 1 x M10 x 55

28.66 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, 66 x 31 mm / 57.6 x 32.5 mmFree-standing; (M10)---head cap screw: 1 x M10 x 55

17.77 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, 80 x 80 mmFree-standing; (M12)---screw: 1 x M12 x 120

28.56 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, 80 x 80 mmFree-standing; (M12)---screw: 1 x M12 x 120

18.25 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, 126 x 55 mmFree-standing; (M12)---screw: 1 x M12 x 120

28.66 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, 126 x 55 mmFree-standing; (M12)---screw: 1 x M12 x 120

20.74 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, 100 x 100 mmFree-standing; (M12)---screw: 1 x M12 x 120

31.75 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflector, 100 x 100 mmFree-standing; (M12)---screw: 1 x M12 x 120

16.46 €

1 4 Days Clamp: diecast zinc; fixture: stainless steel (1.4571/316Ti )Clamp mounting, for front lensFree-standing; (M8)---screw: 1 x M8 x 40

16.46 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for side lensFree-standing; (M8)---screw: 1 x M8 x 40

42.17 €

1 4 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for side lensFree-standing; (M8)---screw: 1 x M8 x 40

16.35 €

1 Quote Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for front lensMounting rod; (Ø 10 mm)----

41.94 €

1 Quote Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for side lensMounting rod; (Ø 10 mm)----

27.60 €

1 12 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflectorFree-standing; (M12)---screw: 1 x M12 x 120

38.62 €

1 Quote Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflectorFree-standing; (M12)---screw: 1 x M12 x 120

19.91 €

1 12 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflector, Ø 50 mmFree-standing; (M10)---head cap screw: 1 x M10 x 55

29.74 €

1 12 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)Clamp mounting, for reflectorFree-standing; (M10)---head cap screw: 1 x M10 x 55

16.10 €

1 12 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflectorFree-standing; (M8)---screw: 1 x M8 x 40

23.69 €

1 12 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mounting, for reflectorFree-standing; (M10)---head cap screw: 1 x M10 x 55

59.11 €

1 12 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: aluminium uncoloured anodisedClamp mounting, for reflectorMounting rod; (Ø 30 mm)----

73.92 €

1 12 Days Fixture: stainless steel (1.4571/316Ti ); Clamp: aluminium uncoloured anodisedClamp mounting, for reflectorMounting rod; (Ø 40 mm)----

Loading...

Tech Support