Slot Mask

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E21280
E21281
E21282
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application
(mm)
Diameter of the Smallest Detectable Object
(mm)

5.21 €

1 4 Days 0.80.3

14.09 €

1 4 Days 1.50.5

14.09 €

1 4 Days 31

Loading...

  1. 1

Basic information

Materials stainless steel (1.4310 / 301) Design For types O6E / O6S Kunststoff Dimensions(mm) 33.5 x 12.5 x 2.8

Tech Support