Fixture Mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E1D100
E20737
E20794
E20868
E20975
E20976
E20987
E21219
E21220
E21225
E21226
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Alignment Range Materials Design Type of Mounting Remark Dimensions
(mm)
Accessories (Included)

113.84 €

1 4 Days -fixture: aluminium uncoloured anodised; plastics: POM; screws: stainless steelClamp mountingrod or free-standing depending on the clamp-58 x 75 x 70-

56.04 €

1 4 Days fine adjustment in 2 axes ± 3°stainless steel (1.4571/316Ti )Clamp mountingrod or free-standing depending on the clamp-Ø 18.5-

68.71 €

1 4 Days fine adjustment in 2 axes ± 4°stainless steel (1.4571/316Ti )Clamp mountingrod or free-standing depending on the clampTo fix O5 units M5 x 25 mm cylinder head bolts are needed.--

74.15 €

1 4 Days fine adjustment in 2 axes ± 3°Clamp: diecast zinc; fixture: Stahl verzinktClamp mountingAluminium profile-Ø 18.5head cap screw: 1 x M10 x 55

30.33 €

1 4 Days fine adjustment in 2 axes ± 2°diecast zincFor front lens--29.5 x 12 x 28-

30.33 €

1 4 Days fine adjustment in 2 axes ± 2°diecast zincFor side lens----

61.01 €

1 4 Days fine adjustment in 2 axes ± 3°Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mountingMounting rod; (Ø 12 mm)--head cap screw: 1 x M10 x 55

61.37 €

1 4 Days fine adjustment in 2 axes ± 3°Fixture: stainless steel (1.4571/316Ti ); Clamp: diecast zincClamp mountingMounting rod; (Ø 12 mm)-Ø 18.5-

65.39 €

1 4 Days fine adjustment in 2 axes ± 3°Fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steelClamp mountingMounting rod; (Ø 12 mm)-Ø 18.5-

38.73 €

1 4 Days fine adjustment in 2 axes ± 2°stainless steel (1.4301 / 304)For front lens--62 x 34 x 16.6-

38.38 €

1 4 Days fine adjustment in 2 axes ± 2°stainless steel (1.4301 / 304)For side lens--57.5 x 36.4 x 19-

Loading...

  1. 1

Tech Support