Pinhole Mask

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E21277
E21278
E21279
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application
(mm)
Diameter of the Smallest Detectable Object
(mm)

4.74 €

1 4 Days 0.080.2

14.09 €

1 4 Days 0.20.4

14.09 €

1 4 Days 0.60.8

Loading...

  1. 1

Basic information

Materials stainless steel (1.4310 / 301) Design For types O6E / O6S Kunststoff Dimensions(mm) 33.5 x 12.5 x 2.8

Tech Support