Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
O2I101 |
O2I103 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Image Sensor | Protection | Internal Lighting | Materials | Wave Length (nm) | Current Consumption (mA) | Image Resolution (px) | Storage Temperature (°C) | Operating Voltage (V) | Laser Marking | Type of Light | Operating Voltage Tolerance (%) | Communication Interface | Max. Reading Rate (Hz) | Lens Type | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,685.50 € | 1 | 4 Days | 2 | CMOS image sensor black/white | IP 67 | Yes; (infrared: 850 nm 4 lighting segments individual control via PC operating program) | Housing: diecast zinc powder-coated; front lens: glass; LED window: PC | 850 | 300 | 640 x 480 | -40-85 | 24 DC | Yes; (red; Laser protection class 2 DIN EN 60825-1) | Infrared light | 10 | Ethernet; RS232 | 20 | - | 60 x 42 x 53.5 | ||
1,685.50 € | 1 | 4 Days | 2 | CMOS image sensor black/white | IP 67 | Yes; (infrared: 850 nm 4 lighting segments individual control via PC operating program) | Housing: diecast zinc powder-coated; front lens: glass; LED window: PC | 850 | 300 | 640 x 480 | -40-85 | 24 DC | Yes; (red; Laser protection class 2 DIN EN 60825-1) | Infrared light | 10 | Ethernet; RS232 | 20 | - | 60 x 42 x 53.5 |
Loading...
Protection Class | III | Ambient Temperature(°C) | -10-50 | Reverse Polarity Protection | Yes |
---|
Configure
Basic Attributes
Lens Type
Number of Inputs and Outputs
Image Sensor
Protection
Internal Lighting
Materials
Wave Length(nm)
Current Consumption(mA)
Image Resolution(px)
Storage Temperature(°C)
Operating Voltage(V)
Laser Marking
Type of Light
Operating Voltage Tolerance(%)
Communication Interface
Max. Reading Rate(Hz)
Dimensions(mm)
Filter by standard shipping days
Optional Attributes