Protective Pane Sensors (E21169)

Protective Pane Sensors E21169

Product Details:

Manufacturer part number: E21169

Brand: IFM ELECTRONIC

Price: 128.63

Delivery time: Quote


Technical Data:

Materials: Housing: diecast zinc black; lens: PMMA; filter: polycarbonate (880-1064 DIR L5 to EN 207)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E21169

Part Number
E21169
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials

128.63 €

1 Quote Housing: diecast zinc black; lens: PMMA; filter: polycarbonate (880-1064 DIR L5 to EN 207)

Loading...

  1. 1

Basic information

Dimensions(mm) 57 x 42 x 4.9

This page is Protective Pane Sensors, part number E21169.
You can find the detail information about specifications and dimensions on part number E21169.

Variation of this product

Part Number
E21168
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials

108.41 €

1 4 Days Housing: diecast zinc black; lens: float glass

Tech Support