Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N0033A
Part Number
|
---|
N0033A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Channels | Number of Inputs and Outputs | Max. Current Load per Output (mA) | Electrical Design | Current Consumption (mA) | Operating Voltage (V) | Switching Frequency DC (Hz) | Number of Digital Outputs | Power Consumption (W) | Operating Voltage Tolerance (%) | Max. Voltage Drop Switching Output DC (V) | Switching Cycles (Mechanical) | Switching Frequency AC (Hz) | Contact Rating | Max. Power Consumption (VA) | Short-Circuit Proof | Display | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.82 € | 1 | 4 Days | 2 | - | - | relay; (per channel: 1 changeover contact) | - | < 230 AC | - | - | - | -10-10 | - | 10 million | 10 | 253 V AC / 2 A / cos phi > 0.7 // 40 V DC / 2 A; (ohmic resistance) | 1.3 | - | Switching status: 2 x LED, yellow operation: LED, green function: 2 x LED, red |
Loading...
Protection | IP 20 | Application | short-circuit monitoring; Wire monitoring | Ambient Temperature(°C) | -20-60 |
---|
This page is Switching Amplifiers, part number N0033A.
You can find the detail information about specifications and dimensions on part number N0033A.
Configure
Basic Attributes
Number of Inputs and Outputs
Max. Current Load per Output(mA)
Current Consumption(mA)
Switching Frequency DC(Hz)
Number of Digital Outputs
Power Consumption(W)
Max. Voltage Drop Switching Output DC(V)
Short-Circuit Proof
Number of Channels
Electrical Design
Operating Voltage(V)
Operating Voltage Tolerance(%)
Switching Cycles (Mechanical)
Switching Frequency AC(Hz)
Contact Rating
Max. Power Consumption(VA)
Display
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N0030A |
N0031A |
N0032A |
N0530A |
N0531A |
N0533A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Channels | Number of Inputs and Outputs | Max. Current Load per Output (mA) | Electrical Design | Current Consumption (mA) | Operating Voltage (V) | Switching Frequency DC (Hz) | Number of Digital Outputs | Power Consumption (W) | Operating Voltage Tolerance (%) | Max. Voltage Drop Switching Output DC (V) | Switching Cycles (Mechanical) | Switching Frequency AC (Hz) | Contact Rating | Max. Power Consumption (VA) | Short-Circuit Proof | Display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.80 € | 1 | 4 Days | 1 | - | - | relay; (1 changeover contact) | - | < 115 AC | - | - | - | -10-10 | - | 10 million | 10 | 253 V AC / 2 A / cos phi > 0.7 // 40 V DC / 2 A; (ohmic resistance) | 1 | - | Switching status: LED, yellow operation: LED, green function: LED, red | ||
141.80 € | 1 | 4 Days | 1 | - | - | relay; (1 changeover contact) | - | < 230 AC | - | - | - | -10-10 | - | 10 million | 10 | 253 V AC / 2 A / cos phi > 0.7 // 40 V DC / 2 A; (ohmic resistance) | 1 | - | Switching status: LED, yellow operation: LED, green function: LED, red | ||
186.82 € | 1 | 4 Days | 2 | - | - | relay; (per channel: 1 changeover contact) | - | < 115 AC | - | - | 1.3 | -10-10 | - | 10 million | 10 | 253 V AC / 2 A / cos phi > 0.7 // 40 V DC / 2 A; (ohmic resistance) | - | - | Switching status: 2 x LED, yellow operation: LED, green function: 2 x LED, red | ||
160.40 € | 1 | 4 Days | 1 | - | - | relay; (1 changeover contact) | < 23 | 24 DC | 10 | - | - | -15-25 | - | 10 million | - | 253 V AC / 2 A / cos phi > 0.7 // 40 V DC / 2 A; (ohmic resistance) | - | - | Switching status: LED, yellow operation: LED, green function: LED, red | ||
229.11 € | 1 | Quote | 1 | Number of digital outputs: 1 | 100 | PNP | < 50 | 24 DC | 5000 | 1 | - | -15-25 | 3.5 | - | - | - | - | Yes | Switching status: LED, yellow operation: LED, green function: LED, red | ||
204.94 € | 1 | 4 Days | 2 | - | - | relay; (per channel: 1 changeover contact parameterisable) | < 50 | 24 DC | 10 | - | - | -15-25 | - | 10 million | - | 253 V AC / 2 A / cos phi > 0.7 // 40 V DC / 2 A; (ohmic resistance) | - | - | Switching status: 2 x LED, yellow operation: LED, green function: 2 x LED, red |