Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
O6H703 |
O6H704 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Time Function (s) | Max. Voltage Drop Switching Output AC (V) | Housing | Sampling Rate (Hz) | Laser Protection Class | Range On White Object (90 % Remission) (mm) | Protection | Min. Load Current (mA) | Electrical Design | Range On Black Object (6 % Remission) (mm) | Materials | Wave Length (nm) | Current Consumption (mA) | Range On Grey Object (18 % Remission) (mm) | Protection Class | Application | Light Spot Dimensions Refer to | Electrical Connection - Plug | Type of Short-Circuit Protection | Function Principle | Storage Temperature (°C) | Connection | Operating Voltage (V) | Background Suppression Available | Frequency AC (Hz) | Range Adjustable | Ambient Temperature (°C) | Reverse Polarity Protection | Typ. Lifetime (h) | Max. Current Load for Function Check Output (mA) | Background Suppression (m) | Operating Elements | Max. Light Spot Diameter (mm) | Permanent Current Rating of Switching Output AC (mA) | Output Function | Max. Current Load in Dual Output mode (mA) | Switching Frequency DC (Hz) | Reference Temperature for Service Life (°C) | Application (mm) | Short-Circuit Protection | Type of Light | Diffuse Reflection Sensor for Short Ranges | Max. Immunity to Extraneous Light (klx) | Max. Voltage Drop Switching Output DC (V) | Switching Frequency AC (Hz) | Max. Voltage Drop of Function Check Output (V) | Communication Interface | Lens Material | Special Feature | Max. Leakage Current (mA) | Function Check Output | Permanent Current Rating of Switching Output DC (mA) | Max. Power-On Delay Time (ms) | Overload Protection | Range (mm) | Short-Time Current Rating of Switching Output (mA) | Sio mode | Contact Rating | Min. Process Cycle Time (ms) | Profiles | Max. Power Consumption (VA) | Short-Circuit Proof | Rated Insulation Voltage (V) | IO-Link Revision | Dimensions (mm) | Required Master Port Type | Display | Transmission Type | Monitoring Range Final Value (mm) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.42 € | 1 | 4 Days | - | - | rectangular | - | 1 | 1-100 | IP 65; IP 67 | - | NPN | 12-100 | Housing: ABS; PPSU; Sealing: EPDM | 650 | 16; (24 V) | 8-100 | III | - | at maximum range | - | pulsed | Diffuse reflection sensor | - | - | 10-30 DC | - | - | Yes | -10-60 | Yes | - | - | - | - | 2 | - | light-on/dark-on mode; (selectable) | - | 1000 | - | - | Yes | Red light | - | - | 2.5 | - | - | IO-Link | PMMA | - | - | - | 100 | - | - | 1-100; (white paper 200 x 200 mm) | - | Yes | - | 10 | Smart Sensor: Device Identification; Device Diagnosis; Teach Channel; Switching Channel; Process Data Variable | - | - | - | 1.1 | 35.4 x 13 x 21 | A | Switching status: 1 x LED, yellow operation: 1 x LED, green | COM2 (38.4 kBaud) | - | - | ||
223.42 € | 1 | 4 Days | - | - | rectangular | - | 1 | 1-100 | IP 65; IP 67 | - | NPN | 12-100 | Housing: ABS; PPSU; Sealing: EPDM | 650 | 16; (24 V) | 8-100 | III | - | at maximum range | Cable: 0.3 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²|Connector: 1 x M12 | pulsed | Diffuse reflection sensor | - | - | 10-30 DC | Yes | - | Yes | -10-60 | Yes | - | - | - | - | 2 | - | light-on/dark-on mode; (selectable) | - | 1000 | - | - | Yes | Red light | - | - | 2.5 | - | - | IO-Link | PMMA | Background suppression | - | - | 100 | - | - | 1-100; (white paper 200 x 200 mm) | - | Yes | - | 10 | Smart Sensor: Device Identification; Device Diagnosis; Teach Channel; Switching Channel; Process Data Variable | - | - | - | 1.1 | 35.4 x 13 x 21 | A | Switching status: 1 x LED, yellow operation: 1 x LED, green | COM2 (38.4 kBaud) | - | - |
Loading...
Configure
Basic Attributes
Time Function(s)
Max. Voltage Drop Switching Output AC(V)
Sampling Rate(Hz)
Min. Load Current(mA)
Application
Electrical Connection - Plug
Storage Temperature(°C)
Connection
Background Suppression Available
Frequency AC(Hz)
Typ. Lifetime(h)
Max. Current Load for Function Check Output(mA)
Background Suppression(m)
Operating Elements
Permanent Current Rating of Switching Output AC(mA)
Max. Current Load in Dual Output mode(mA)
Reference Temperature for Service Life(°C)
Application(mm)
Diffuse Reflection Sensor for Short Ranges
Max. Immunity to Extraneous Light(klx)
Switching Frequency AC(Hz)
Max. Voltage Drop of Function Check Output(V)
Special Feature
Max. Leakage Current(mA)
Function Check Output
Max. Power-On Delay Time(ms)
Overload Protection
Short-Time Current Rating of Switching Output(mA)
Contact Rating
Max. Power Consumption(VA)
Short-Circuit Proof
Rated Insulation Voltage(V)
Monitoring Range Final Value(mm)
Accessories (Included)
Housing
Laser Protection Class
Range On White Object (90 % Remission)(mm)
Protection
Electrical Design
Range On Black Object (6 % Remission)(mm)
Materials
Wave Length(nm)
Current Consumption(mA)
Range On Grey Object (18 % Remission)(mm)
Protection Class
Light Spot Dimensions Refer to
Type of Short-Circuit Protection
Function Principle
Operating Voltage(V)
Range Adjustable
Ambient Temperature(°C)
Reverse Polarity Protection
Max. Light Spot Diameter(mm)
Output Function
Switching Frequency DC(Hz)
Short-Circuit Protection
Type of Light
Max. Voltage Drop Switching Output DC(V)
Communication Interface
Lens Material
Permanent Current Rating of Switching Output DC(mA)
Range(mm)
Sio mode
Min. Process Cycle Time(ms)
Profiles
IO-Link Revision
Dimensions(mm)
Required Master Port Type
Display
Transmission Type
Filter by standard shipping days
Optional Attributes