Binary Leakage Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LI2241
LI2242
LI2243
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Voltage
(V)
Probe Length
(mm)

251.74 €

1 4 Days 10-36132

261.32 €

1 4 Days 10-36 DC273

270.45 €

1 4 Days 10-36 DC481

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital outputs: 1 Protection IP 65; IP 67 Electrical Design PNP
Materials PP-GF30; TPE-U Current Consumption(mA) 22; (24 V) Protection Class III
Type of Short-Circuit Protection pulsed Ambient Temperature(°C) 0-65 Reverse Polarity Protection Yes
Cannot Be Used For granulates; bulk material; acids; alkali Output Function normally closed Medium Temperature(°C) 0-65|0-35
Total Number of Outputs 1 Number of Digital Outputs 1 Output Signal Switching signal
Short-Circuit Protection Yes Max. Voltage Drop Switching Output DC(V) 2.5 Tank Pressure(bar) -0.5-0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)
Dielectric Constant of the Medium > 1.8 Recommended Media hydrous coolants; oils; water; media similar to water Special Feature Gold-plated contacts
Application Media hydrous coolants; oils; water; media similar to water Permanent Current Rating of Switching Output DC(mA) 200 Overload Protection Yes
Active Range A(mm) 31 Dimensions(mm) Ø 16 Materials (Wetted Parts) PP

Tech Support