NAAMS L-Block - T-Block, Multiple Hole Configurations, ALB Series

NAAMS L-Block - T-Block, Multiple Hole Configurations, ALB Series
  • Volume Discount
NAAMS L-Blocks are used in automation configurations to create precise setups. After they are machined in-house, they are coated in black oxide to abide by NAAMS Standards or they can be made out of stainless steel. The standard blocks come with hole configurations of 3x3 holes, 4x4 holes, and 3x4 holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.


Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ALB130
ALB130M
ALB131
ALB131M
ALB132
ALB132M
ALB133
ALB133M
ALB140
ALB140M
ALB141
ALB141M
ALB150
ALB150M
ALB151
ALB151M
ALB330M
ALB331M
ALB340M
ALB341M
ALB430M
ALB431M
ALB432M
ALB433M
ALB551M
ALB552M
ALB554M
ALB580M
ALB581M
ALB582M
ALB583M
APR030M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Holes Number Of Holes Material Inch/Metric Hole (W)Width

67.29 €

1 Available 37 Days 3 Holes3 HolesA-36 SteelInch25

69.72 €

1 Available 8 Days 3 Holes3 HolesA-36 SteelMetric25

118.39 €

1 Available 37 Days 3 Holes3 Holes304 Stainless SteelInch25

80.40 €

1 Available 12 Days 3 Holes3 Holes304 Stainless SteelMetric25

67.29 €

1 Available 37 Days 3 Holes3 HolesA-36 SteelInch25

69.72 €

1 Available 8 Days 3 Holes3 HolesA-36 SteelMetric25

118.39 €

1 Available 37 Days 3 Holes3 Holes304 Stainless SteelInch25

80.40 €

1 Available 12 Days 3 Holes3 Holes304 Stainless SteelMetric25

67.29 €

1 Available 37 Days 4 Holes4 HolesA-36 SteelInch25

65.16 €

1 Available 8 Days 4 Holes4 HolesA-36 SteelMetric25

118.39 €

1 Available 37 Days 4 Holes4 Holes304 Stainless SteelInch25

80.40 €

1 Available 12 Days 4 Holes4 Holes304 Stainless SteelMetric25

67.29 €

1 Available 37 Days 4 Holes4 HolesA-36 SteelInch25

65.16 €

1 Available 8 Days 4 Holes4 HolesA-36 SteelMetric25

118.39 €

1 Available 37 Days 4 Holes4 Holes304 Stainless SteelInch25

80.40 €

1 Available 12 Days 4 Holes4 Holes304 Stainless SteelMetric25

69.72 €

1 Available 12 Days 4 Holes4 HolesA-36 SteelMetric20

80.40 €

1 Available 12 Days 4 Holes4 Holes304 Stainless SteelMetric20

69.72 €

1 Available 12 Days 4 Holes4 HolesA-36 SteelMetric20

80.40 €

1 Available 12 Days 4 Holes4 Holes304 Stainless SteelMetric20

69.72 €

1 Available 12 Days 3 Holes3 HolesA-36 SteelMetric20

80.40 €

1 Available 12 Days 3 Holes3 Holes304 Stainless SteelMetric20

69.72 €

1 Available 12 Days 3 Holes3 HolesA-36 SteelMetric20

80.40 €

1 Available 12 Days 3 Holes3 Holes304 Stainless SteelMetric20

69.72 €

1 Available 12 Days 4 Holes4 HolesA-36 SteelMetric20

80.40 €

1 Available 12 Days 4 Holes4 Holes304 Stainless SteelMetric20

80.40 €

1 Available 12 Days 4 Holes4 Holes304 Stainless SteelMetric20

69.72 €

1 Available 12 Days 3 Holes3 HolesA-36 SteelMetric20

80.40 €

1 Available 12 Days 3 Holes3 Holes304 Stainless SteelMetric20

75.30 €

1 Available 8 Days 3 Holes3 HolesA-36 SteelMetric20

80.40 €

1 Available 12 Days 3 Holes3 Holes304 Stainless SteelMetric20

45.77 €

1 Available 8 Days 4 Holes4 HolesA-36 SteelMetric20

Loading...

  1. 1

Basic information

Standard or Configurable Standard Shape T-Block

Tech Support