Antistatic plastic thumb screws (K1473)

Antistatic plastic thumb screws (K1473)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts have been specially developed for use in ESD protection areas

· The knurled screws can be tightened or loosened without tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1473.11180424X10
K1473.11180424X15
K1473.11200524X10
K1473.11200524X15
K1473.11200524X20
K1473.11250624X10
K1473.11250624X15
K1473.11250624X20
K1473.11320824X15
K1473.11320824X20
K1473.11320824X30
K1473.11401024X20
K1473.11401024X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
K
(mm)
H=Height
(mm)
D3
(mm)

3.43 €

1 4 Days 410188139

3.48 €

1 4 Days 415188139

3.48 €

1 4 Days 5102091510.6

3.57 €

1 4 Days 5152091510.6

3.62 €

1 4 Days 5202091510.6

3.62 €

1 4 Days 61025101712

3.71 €

1 4 Days 61525101712

3.83 €

1 4 Days 62025101712

3.96 €

1 4 Days 81532132214

4.12 €

1 4 Days 82032132214

4.39 €

1 4 Days 83032132214

4.65 €

1 4 Days 102040142518

4.80 €

1 4 Days 103040142518

Loading...

  1. 1

Basic information

Material Plastic Main material Thermoplastic Main colour graphite black RAL 9011
Surface finish component blue-passivated Component material Steel

Tech Support