Knurled screws high form steel and stainless steel DIN 464 (K0140)

Knurled screws high form steel and stainless steel DIN 464 (K0140)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Material: free-cutting steel 1.0718 or stainless steel 1.4305

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0140.04X10
K0140.04X16
K0140.04X20
K0140.05X10
K0140.05X16
K0140.05X20
K0140.06X10
K0140.06X16
K0140.06X20
K0140.06X25
K0140.08X16
K0140.08X20
K0140.08X25
K0140.08X30
K0140.042X10
K0140.042X16
K0140.042X20
K0140.052X10
K0140.052X16
K0140.052X20
K0140.062X10
K0140.062X16
K0140.062X20
K0140.062X25
K0140.082X16
K0140.082X20
K0140.082X25
K0140.082X30
K0140.10X20
K0140.10X25
K0140.10X30
K0140.10X40
K0140.102X20
K0140.102X25
K0140.102X30
K0140.102X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
Material D1=Outside diameter
(mm)
Surface finish body K
(mm)
H=Height
(mm)
D3
(mm)

1.04 €

1 4 Days 410Steel16black oxidised3.59.58

1.18 €

1 4 Days 416Steel16black oxidised3.59.58

1.37 €

1 4 Days 420Steel16black oxidised3.59.58

1.29 €

1 4 Days 510Steel20black oxidised411.510

1.38 €

1 4 Days 516Steel20black oxidised411.510

1.51 €

1 4 Days 520Steel20black oxidised411.510

1.63 €

1 4 Days 610Steel24black oxidised51512

1.82 €

1 4 Days 616Steel24black oxidised51512

1.99 €

1 4 Days 620Steel24black oxidised51512

2.15 €

1 4 Days 625Steel24black oxidised51512

2.54 €

1 4 Days 816Steel30black oxidised61816

2.73 €

1 4 Days 820Steel30black oxidised61816

3.04 €

1 4 Days 825Steel30black oxidised61816

3.59 €

1 4 Days 830*Steel30black oxidised61816

2.24 €

1 4 Days 410Stainless Steel16bright3.59.58

2.52 €

1 4 Days 416Stainless Steel16bright3.59.58

2.88 €

1 4 Days 420Stainless Steel16bright3.59.58

2.69 €

1 4 Days 510Stainless Steel20bright411.510

2.94 €

1 4 Days 516Stainless Steel20bright411.510

3.23 €

1 4 Days 520Stainless Steel20bright411.510

3.51 €

1 4 Days 610Stainless Steel24bright51512

3.81 €

1 4 Days 616Stainless Steel24bright51512

4.20 €

1 4 Days 620Stainless Steel24bright51512

4.55 €

1 4 Days 625Stainless Steel24bright51512

5.44 €

1 4 Days 816Stainless Steel30bright61816

5.82 €

1 4 Days 820Stainless Steel30bright61816

6.38 €

1 4 Days 825Stainless Steel30bright61816

6.95 €

1 4 Days 830Stainless Steel30bright61816

3.89 €

1 4 Days 1020Steel36black oxidised82320

4.22 €

1 4 Days 1025Steel36black oxidised82320

4.40 €

1 4 Days 1030Steel36black oxidised82320

5.03 €

1 4 Days 1040Steel36black oxidised82320

8.23 €

1 4 Days 1020Stainless Steel36bright82320

8.97 €

1 4 Days 1025Stainless Steel36bright82320

9.74 €

1 4 Days 1030Stainless Steel36bright82320

12.36 €

1 4 Days 1040Stainless Steel36bright82320

Loading...

  1. 1

Tech Support