Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0141.04X20
Material | Plastic | Main material | Duroplast | Component material | Steel |
---|
This page is Knurled screws plastic (K0141), part number K0141.04X20.
You can find the detail information about specifications and dimensions on part number K0141.04X20.
Part Number |
---|
K0141.04X15 |
K0141.05X10 |
K0141.05X18 |
K0141.05X25 |
K0141.06X20 |
K0141.06X28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | D1=Outside diameter (mm) | H1 (mm) | K (mm) | H=Height (mm) | D4 (mm) | D3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.37 € | 1 | 4 Days | 4 | 15 | 18 | 9 | 8 | 13.5 | 7 | 10 | ||
1.37 € | 1 | 4 Days | 5 | 10 | 20 | 10 | 8 | 14.5 | 8 | 12 | ||
1.37 € | 1 | 4 Days | 5 | 18 | 20 | 10 | 8 | 14.5 | 8 | 12 | ||
1.37 € | 1 | 4 Days | 5 | 25 | 20 | 10 | 8 | 14.5 | 8 | 12 | ||
1.54 € | 1 | 4 Days | 6 | 20 | 24 | 9.5 | 9 | 15 | 10 | 13 | ||
1.54 € | 1 | 4 Days | 6 | 28 | 24 | 9.5 | 9 | 15 | 10 | 13 |