Knurled screws plastic (K0141) (Part Numbers - CAD Download)

Knurled screws plastic (K0141)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Material: thermoset PF 31, threaded pin steel

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0141.04X15
K0141.04X20
K0141.05X10
K0141.05X18
K0141.05X25
K0141.06X20
K0141.06X28
K0141.08X25
K0141.08X32
K0141.10X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
H1
(mm)
K
(mm)
H=Height
(mm)
D4
(mm)
D3
(mm)

1.37 €

1 4 Days 415189813.5710

1.37 €

1 4 Days 420189813.5710

1.37 €

1 4 Days 5102010814.5812

1.37 €

1 4 Days 5182010814.5812

1.37 €

1 4 Days 5252010814.5812

1.54 €

1 4 Days 620249.59151013

1.54 €

1 4 Days 628249.59151013

1.81 €

1 4 Days 825301111181215

2.01 €

1 4 Days 832301111181215

2.09 €

1 4 Days 103035111218.51418

Loading...

  1. 1

Basic information

Material Plastic Main material Duroplast Component material Steel

Tech Support