Nuts for T-slots DIN 508 enhanced (K0377)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0377.05
K0377.06
K0377.08
K0377.061
K0377.081
K0377.082
K0377.10
K0377.12
K0377.14
K0377.16
K0377.18
K0377.20
K0377.22
K0377.24
K0377.27
K0377.30
K0377.36
K0377.101
K0377.121
K0377.122
K0377.123
K0377.124
K0377.141
K0377.161
K0377.163
K0377.164
K0377.181
K0377.201
K0377.202
K0377.204
K0377.206
K0377.210
K0377.216
K0377.241
K0377.806
K0377.808
K0377.810
K0377.812
K0377.814
K0377.816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Main colour Component material Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

1.32 €

1 4 Days Steel-10temperedblack-6105.6M58410

1.38 €

1 4 Days Steel-10temperedblack-8137.6M610613

1.46 €

1 4 Days Steel-10temperedblack-10159.6M812615

1.81 €

1 4 Days Steel-10temperedblack-10159.6M612615

1.96 €

1 4 Days Steel-10temperedblack-121811.6M814718

2.31 €

1 4 Days Steel-10temperedblack-142213.6M816822

1.62 €

1 4 Days Steel-10temperedblack-121811.6M1014718

1.82 €

1 4 Days Steel-10temperedblack-142213.6M1216822

2.27 €

1 4 Days Steel-10temperedblack-162515.6M1418925

2.81 €

1 4 Days Steel-10temperedblack-182817.6M16201028

4.78 €

1 4 Days Steel-10temperedblack-203219.6M18241232

5.53 €

1 4 Days Steel-10temperedblack-223521.6M20281435

8.52 €

1 4 Days Steel-10temperedblack-244023.6M22321640

9.92 €

1 4 Days Steel-10temperedblack-284427.6M24361844

31.57 €

1 4 Days Steel-10temperedblack-325031.5M27402050

24.43 €

1 4 Days Steel-10temperedblack-365435.5M30442254

46.98 €

1 4 Days Steel-10temperedblack-426541.5M36522665

2.31 €

1 4 Days Steel-10temperedblack-142213.6M1016822

2.81 €

1 4 Days Steel-10temperedblack-162515.6M1218925

3.48 €

1 4 Days Steel-10temperedblack-182817.6M12201028

5.38 €

1 4 Days Steel-10temperedblack-203219.6M12241232

6.44 €

1 4 Days Steel-10temperedblack-223521.6M12281435

3.48 €

1 4 Days Steel-10temperedblack-182817.6M14201028

4.98 €

1 4 Days Steel-10temperedblack-203219.6M16241232

9.23 €

1 4 Days Steel-10temperedblack-244023.6M16321640

10.64 €

1 4 Days Steel-10temperedblack-284427.6M16361844

7.04 €

1 4 Days Steel-10temperedblack-223521.6M18281435

10.51 €

1 4 Days Steel-10temperedblack-244023.6M20321640

11.06 €

1 4 Days Steel-10temperedblack-284427.6M20361844

7.90 €

1 4 Days AluminiumEN AW-7075-bright-Steel6105.6M48410

7.84 €

1 4 Days AluminiumEN AW-7075-bright-Steel8137.6M610613

16.20 €

1 4 Days AluminiumEN AW-7075-bright-Steel142213.6M1016822

26.50 €

1 4 Days AluminiumEN AW-7075-bright-Steel223521.6M16281435

21.31 €

1 4 Days Steel-10temperedblack-365435.5M24442254

3.42 €

1 4 Days Stainless steel1.4305-bright--8137.6M610613

3.74 €

1 4 Days Stainless steel1.4305-bright--10159.6M812615

4.65 €

1 4 Days Stainless steel1.4305-bright--121811.6M1014718

6.43 €

1 4 Days Stainless steel1.4305-bright--142213.6M1216822

8.87 €

1 4 Days Stainless steel1.4305-bright--162515.6M1418925

11.65 €

1 4 Days Stainless steel1.4305-bright--182817.6M16201028

Loading...

  1. 1

Tech Support