Pull handles recessed, Form A (K0238)

Pull handles recessed, Form A (K0238)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Form A: mounting with rubber profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0238.10011
K0238.10013
K0238.11811
K0238.11813
K0238.16711
K0238.16713
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour L=installed length
(mm)
L1= length
(mm)
Mounting cutout

15.58 €

1 4 Days black anodised100115104 x 73

14.35 €

1 4 Days natural anodised100115104 x 73

16.84 €

1 4 Days black anodised118133122 x 73

15.38 €

1 4 Days natural anodised118133122 x 73

21.24 €

1 4 Days black anodised167182171 x 73

18.98 €

1 4 Days natural anodised167182171 x 73

Loading...

  1. 1

Basic information

Main material Aluminium Component material Polyamide Form A
H=Height(mm) 90 T(mm) 19.5 Load capacity(N) 500

Tech Support