Hinge pins (K0007)

Hinge pins (K0007)
· Application sector: Assembly fixtures

· Ground OD

· High dimensional accuracy

· Suitable for use as spare part

· Matching circlips included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0007.05
K0007.06
K0007.08
K0007.081
K0007.082
K0007.10
K0007.12
K0007.14
K0007.16
K0007.18
K0007.101
K0007.102
K0007.121
K0007.122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
L=Length
(mm)
M1
(mm)
N min.
(mm)
D3
(mm)
L1
(mm)

3.50 €

1 4 Days 54.8180.71.810.713

3.50 €

1 4 Days 65.7220.81.712.217

3.50 €

1 4 Days 87.6300.91.515.225

3.50 €

1 4 Days 87.6200.91.115.216

4.06 €

1 4 Days 87.6270.92.115.221

4.06 €

1 4 Days 109.6371.11.317.632

4.86 €

1 4 Days 1211.5461.11.519.640

6.76 €

1 4 Days 1413.4441.12.42237

7.20 €

1 4 Days 1615.2481.12.424.441

7.99 €

1 4 Days 1817581.32.226.851

4.06 €

1 4 Days 109.6251.11.317.620

5.64 €

1 4 Days 109.6351.11.917.629

4.86 €

1 4 Days 1211.5311.11.719.625

6.08 €

1 4 Days 1211.5371.11.919.631

Loading...

  1. 1

Basic information

Material Steel Surface finish body tempered, ground, bright Steel code 1.0503.07
Surface finish component phosphated Component material Steel

Tech Support