Eye bolts DIN 444 Form B (K0396) (K0396.1475)

Eye bolts DIN 444 Form B (K0396) K0396.1475

Product Details:

Manufacturer part number: K0396.1475

Brand: KIPP

Price: 14.95

Delivery time: 4 Days


Technical Data:

Thread (M): 14

Material: Steel

Strength Class (Steel): 8.8

Surface finish body: black oxidised

B=Thread length: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0396.1475

Part Number
K0396.1475
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
R
(mm)
S
(mm)

14.95 €

1 4 Days 14Steel8.8black oxidised36142875616

Loading...

  1. 1

Basic information

Form B

This page is Eye bolts DIN 444 Form B (K0396), part number K0396.1475.
You can find the detail information about specifications and dimensions on part number K0396.1475.

Variation of this product

Part Number
K0396.0650
K0396.0675
K0396.0850
K0396.0875
K0396.16130
K0396.20140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
R
(mm)
S
(mm)

3.16 €

1 4 Days 6Steel8.8black oxidised186145047

3.71 €

1 4 Days 6Steel8.8black oxidised186147547

3.73 €

1 4 Days 8Steel8.8black oxidised228185049

4.31 €

1 4 Days 8Steel8.8black oxidised228187549

11.06 €

1 4 Days 16Steel8.8black oxidised441632130617

28.65 €

1 4 Days 20Steel8.8black oxidised521840140622

Tech Support