Studs DIN 6379 (K0697)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0697.06100
K0697.0632
K0697.0640
K0697.0650
K0697.0663
K0697.0680
K0697.08100
K0697.08125
K0697.08160
K0697.0840
K0697.0863
K0697.0880
K0697.10100
K0697.10125
K0697.10160
K0697.10200
K0697.1050
K0697.1080
K0697.12100
K0697.12125
K0697.12160
K0697.12200
K0697.1250
K0697.1263
K0697.1280
K0697.14100
K0697.14125
K0697.14160
K0697.14200
K0697.14250
K0697.1463
K0697.1480
K0697.16100
K0697.16125
K0697.16160
K0697.16200
K0697.16250
K0697.16315
K0697.16350
K0697.16500
K0697.1663
K0697.1680
K0697.18125
K0697.18160
K0697.18200
K0697.18250
K0697.18315
K0697.1880
K0697.20125
K0697.20160
K0697.20200
K0697.20250
K0697.20315
K0697.20400
K0697.20500
K0697.2080
K0697.22100
K0697.22160
K0697.22200
K0697.22250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) L=Length
(mm)
B1
(mm)
B2
(mm)

1.62 €

1 4 Days 6100963

0.69 €

1 4 Days 632916

0.86 €

1 4 Days 640920

0.86 €

1 4 Days 650930

0.98 €

1 4 Days 663940

1.06 €

1 4 Days 680950

1.40 €

1 4 Days 81001163

6.04 €

1 4 Days 81251175

3.35 €

1 4 Days 816011100

0.92 €

1 4 Days 8401120

1.16 €

1 4 Days 8631140

1.40 €

1 4 Days 8801150

1.97 €

1 4 Days 101001375

1.99 €

1 4 Days 101251375

2.75 €

1 4 Days 1016013100

3.19 €

1 4 Days 1020013125

1.25 €

1 4 Days 10501325

1.61 €

1 4 Days 10801350

2.17 €

1 4 Days 121001563

2.69 €

1 4 Days 121251575

3.19 €

1 4 Days 1216015100

3.34 €

1 4 Days 1220015125

1.61 €

1 4 Days 12501525

1.70 €

1 4 Days 12631532

1.94 €

1 4 Days 12801550

2.67 €

1 4 Days 141001763

3.01 €

1 4 Days 141251775

3.34 €

1 4 Days 1416017100

4.58 €

1 4 Days 1420017125

5.70 €

1 4 Days 1425017160

1.99 €

1 4 Days 14631732

4.77 €

1 4 Days 14801750

3.69 €

1 4 Days 161001963

3.96 €

1 4 Days 161251975

5.57 €

1 4 Days 1616019100

6.56 €

1 4 Days 1620019125

7.59 €

1 4 Days 1625019160

9.43 €

1 4 Days 1631519180

10.66 €

1 4 Days 1635019200

17.30 €

1 4 Days 1650020315

3.30 €

1 4 Days 16631932

3.68 €

1 4 Days 16801950

8.35 €

1 4 Days 181252375

8.65 €

1 4 Days 1816023100

10.03 €

1 4 Days 1820023125

12.45 €

1 4 Days 1825023150

16.00 €

1 4 Days 1831523180

6.26 €

1 4 Days 18802350

6.37 €

1 4 Days 201252770

8.04 €

1 4 Days 2016027100

10.81 €

1 4 Days 2020027125

12.54 €

1 4 Days 2025027160

15.69 €

1 4 Days 2031527200

21.02 €

1 4 Days 2040027250

23.02 €

1 4 Days 2050027315

5.57 €

1 4 Days 20802732

14.18 €

1 4 Days 221003145

11.24 €

1 4 Days 2216031100

15.33 €

1 4 Days 2220031125

18.11 €

1 4 Days 2225031160

Loading...

Basic information

Main material High carbon steel Surface finish body tempered Main colour black

Tech Support