Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0758.000010X0500 |
K0758.000010X1000 |
K0758.100010X0500 |
K0758.100010X1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L1=Total length (mm) | |
---|---|---|---|---|---|---|
28.42 € | 1 | 4 Days | 500 | 500 | ||
57.80 € | 1 | 4 Days | 1000 | 1000 | ||
30.19 € | 1 | 4 Days | 500 | 510 | ||
63.70 € | 1 | 4 Days | 1000 | 1010 |
Loading...
Main material | Aluminium | Surface finish body | ground and anodized | Main colour | black |
---|---|---|---|---|---|
N=zero point | left | Division | 1 mm | S=scaling | bottom |
B=Width(mm) | 30 | H=Height(mm) | 6 |