Edge protection profiles with steel retaining strip, Form A (K1367)

Edge protection profiles with steel retaining strip, Form A (K1367)
· To protect, cover and decorate the sharp edges of sheet metal

· Application sectors: machine construction, assembly

· Quick and easy assembly

· No fastening material required

· Length acc. to customer specifications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1367.010X10000
K1367.010X2000
K1367.010X20000
K1367.010X5000
K1367.010X50000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

18.57 €

1 4 Days 10000

5.73 €

1 4 Days 2000

34.63 €

1 4 Days 20000

10.55 €

1 4 Days 5000

82.77 €

1 4 Days 50000

Loading...

  1. 1

Basic information

Main material PVC Main colour black Form A
Clamping range(mm) 1.0-2.0 Minimum bend radius(mm) A=15 B=15 C=10 D=10 B=Width(mm) 6.5
H=Height(mm) 10

Tech Support