Conical seats Form G, D4>D3, DIN 6319, edition 10/01 (K0729)

Conical seats Form G, D4>D3, DIN 6319, edition 10/01 (K0729)
· To compensate for unevenness

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0729.0306
K0729.0308
K0729.0310
K0729.0312
K0729.0316
K0729.0320
K0729.0324
K0729.0330
K0729.305
K0729.306
K0729.308
K0729.310
K0729.312
K0729.314
K0729.316
K0729.320
K0729.324
K0729.330
K0729.336
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
Main material Surface finish body D5
(mm)
H2
(mm)
Load rating max. (static load only)
(kN)
for screw Ø

1.74 €

1 4 Days 177.14Stainless steelbright115.266

2.52 €

1 4 Days 249.65Stainless steelbright14.56.8128

4.11 €

1 4 Days 30125Stainless steelbright18.57.11610

5.55 €

1 4 Days 3614.26Stainless steelbright2092412

9.13 €

1 4 Days 44197Stainless steelbright2610.14516

13.63 €

1 4 Days 5023.28Stainless steelbright31127120

18.20 €

1 4 Days 602810Stainless steelbright3715.510524

23.28 €

1 4 Days 683512Stainless steelbright4918.719130

0.47 €

1 4 Days 1562.5High carbon steelcase-hardened9.253.56.55

0.75 €

1 4 Days 177.14High carbon steelcase-hardened115.296

1.13 €

1 4 Days 249.65High carbon steelcase-hardened14.56.8178

1.43 €

1 4 Days 30125High carbon steelcase-hardened18.57.12610

1.98 €

1 4 Days 3614.26High carbon steelcase-hardened2093812

2.60 €

1 4 Days 4016.56High carbon steelcase-hardened24.88.65314

2.94 €

1 4 Days 44197High carbon steelcase-hardened2610.17316

4.12 €

1 4 Days 5023.28High carbon steelcase-hardened311211720

6.64 €

1 4 Days 602810High carbon steelcase-hardened3715.516824

12.33 €

1 4 Days 683512High carbon steelcase-hardened4918.726930

15.17 €

1 4 Days 804212High carbon steelcase-hardened6020.339436

Loading...

  1. 1

Basic information

Form G

Tech Support