Screwed-down floor version (K1081)

Screwed-down floor version (K1081)
· HYGIENEshield

· Floor version

· Total clearance height 1000 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1081.22

Part Number
K1081.22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

271.09 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Acrylic glass B=Width(mm) 900 B1(mm) 850
S=Disc thickness(mm) 4 H2(mm) 850 H=total height(mm) 1880

Tech Support