Manufacturer part number: K0179.1208X50
Brand: KIPP
Price: 3.60 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 50 mm
Main material: Stainless steel
Steel code: 1.4305
Surface finish body: bright
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0179.1208X50
Part Number
|
---|
K0179.1208X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Main material | Steel code | Surface finish body | D=diameter (mm) | D2 (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.60 € | 1 | 4 Days | M6 | 50 | Stainless steel | 1.4305 | bright | 8 | 20 | 9 | 18 |
Loading...
Component material | Duroplast | Surface finish component | high-gloss polished | Component colour | black |
---|---|---|---|---|---|
Form | A | Grip | ball grip |